Switches & Sockets
N2262.1 BL - Time delayed switch - 2M - White
Out of stock
Product Id
2CLA226210N1102
Color: White.
Rated voltage: 230 Vac / 50 Hz
Power:
- Incandescent: 40 - 500 W
- Halogen with transformer: 40 - 400 VA
- Motors: 40 - 100 VA
2 wire connection
Delay setup: 10 sec. to 10 min.
Overcurrent protection: with fuse
Indicator LED lamp included
Operating temperature: 0 - 40ºC
Size: 2 modules.
More about N2262.1 BL - Time delayed switch - 2M - White
| MRP (Indian Rupees) | 7614 |
|---|---|
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | IVIE White |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.069 kilogram |
| Package Height | 0.064 metre |
| Package Length | 0.076 metre |
| Package Width | 0.076 metre |
| Rated Voltage (Ur) | 230 volt |
| Material | Plastic |
| Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
| Number Of Modules | 2 |
| Invoice Description | N2262.1 BL - Time delayed switch - 2M - White |
| Extended Product Type | N2262.1 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


