Switches & Sockets
N2262.1 AN - Time delayed switch - 2M - Anthracite
Out of stock
Product Id
2CLA226210N1802
Color: Anthracite.
Rated voltage: 230 Vac / 50 Hz
Power:
- Incandescent: 40 - 500 W
- Halogen with transformer: 40 - 400 VA
- Motors: 40 - 100 VA
2 wire connection
Delay setup: 10 sec. to 10 min.
Overcurrent protection: with fuse
Indicator LED lamp included
Operating temperature: 0 - 40ºC
Size: 2 modules.
More about N2262.1 AN - Time delayed switch - 2M - Anthracite
MRP (Indian Rupees) | 7917 |
---|---|
Compatibility | Zenit |
Rated Voltage (Ur) | 230 volt |
Material | Plastic |
Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
Number Of Modules | 2 |
Package Width | 0.076 metre |
Package Length | 0.076 metre |
Package Height | 0.064 metre |
Invoice Description | N2262.1 AN - Time delayed switch - 2M - Anthracite |
Product Range | Zenit |
Package Gross Weight | 0.069 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | N2262.1 AN |
Color | Anthracite |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Instructions and Manuals | Click Here |
Write Your Own Review