Switches & Sockets
N2268 BL - Cover plate for radio/remote control modules - 2M - White
Out of stock
Product Id
2CLA226800N1102
Color: White.
Cover plate for FM-radio module and for remote control module code: 9368, 9368.2 & 9368.7
Size: 2 modules.
More about N2268 BL - Cover plate for radio/remote control modules - 2M - White
MRP (Indian Rupees) | 1455 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Material quality: Thermoplastic, Material: Plastic |
Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
Package Width | 0.073 metre |
Package Length | 0.073 metre |
Package Height | 0.033 metre |
Invoice Description | N2268 BL - Cover plate for radio/remote control modules - 2M - White |
Product Range | Zenit |
Package Gross Weight | 0.046 kilogram |
Extended Product Type | N2268 BL |
Color | IVIE White |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review