Switches & Sockets
N2268.3 PL - Cover plate for I/O + USB + Bluetooth module - 2M - Silver
Out of stock
Product Id
2CLA226830N1302
Color: Silver.
Cover plate for I/O + USB + Bluetooth module code: 9368.3
Size: 2 modules.
More about N2268.3 PL - Cover plate for I/O + USB + Bluetooth module - 2M - Silver
| MRP (Indian Rupees) | 1970 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Silver |
| Package Gross Weight | 0.122 kilogram |
| Package Height | 0.033 metre |
| Package Length | 0.073 metre |
| Package Width | 0.073 metre |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Invoice Description | N2268.3 PL - Cover plate for I/O + USB + Bluetooth module - 2M - Silver |
| Extended Product Type | N2268.3 PL |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


