Switches & Sockets
N2270 BL - Decorative trim - 2M - White
Out of stock
Product Id
2CLA227000N1102
Color: White.
Spare decorative trim
Suitable for N2201.X, N2202.X, N2210 and N2204.X inserts
Size: 2 modules.
More about N2270 BL - Decorative trim - 2M - White
| MRP (Indian Rupees) | 93 |
|---|---|
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | IVIE White |
| Package Gross Weight | 0.02 kilogram |
| Package Height | 0.033 metre |
| Package Length | 0.073 metre |
| Package Width | 0.073 metre |
| Invoice Description | N2270 BL - Decorative trim - 2M - White |
| Extended Product Type | N2270 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


