Switches & Sockets
N2271 PL - Frame 1-gang / 2-modules - Silver
Out of stock
Product Id
2CLA227100N1302
Color: Silver
Size (height x width): 85 x 85 mm.
Mounting plate code suitable for 60mm screw distance boxes: N2271.9 and N2271.9G.
Flush mounting boxes code: 1099 and 999.
Surface mounting boxes code: 8591.
More about N2271 PL - Frame 1-gang / 2-modules - Silver
| MRP (Indian Rupees) | 363 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Silver |
| Package Gross Weight | 0.6 kilogram |
| Package Height | 0.104 metre |
| Package Length | 0.202 metre |
| Package Width | 0.159 metre |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Number of Gangs | 1 |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | Horizontal 2 ; Vertical 2 |
| Invoice Description | N2271 PL - Frame 1-gang / 2-modules - Silver |
| Extended Product Type | N2271 PL |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


