Switches & Sockets
N2271 CB Frame 1-gang / 2-modules - Noble - White Glass
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA227100N3002
Color: White Glass
Material: glass
Size (height x width): 90 x 90 mm.
Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G.
Flush mounting boxes code: 1099 & 999.
Surface mounting boxes code: 8591.
More about N2271 CB Frame 1-gang / 2-modules - Noble - White Glass
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Glass |
Number of Gangs | 1 |
Surface Finishing | Untreated |
Number Of Modules | Horizontal 2 ; Vertical 2 |
Package Width | 0.098 metre |
Package Length | 0.105 metre |
Package Height | 0.028 metre |
Invoice Description | N2271 CB - Frame 1-gang / 2-modules - Noble - White Glass |
Product Range | Zenit |
Package Gross Weight | 0.083 kilogram |
Extended Product Type | N2271 CB |
Color | White |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review