Switches & Sockets
N2271.1 BL - Frame 1-gang / 2-modules - Basic - White
Out of stock
Product Id
2CLA227110N1102
Color: White.
Size (height x width): 85 x 85 mm.
Mounting plate code suitable for 60mm screw distance boxes: N2271.9 and N2271.9G.
Flush mounting boxes code: 1099 and 999.
Surface mounting boxes code: 8591.
More about N2271.1 BL - Frame 1-gang / 2-modules - Basic - White
| MRP (Indian Rupees) | 208 |
|---|---|
| Degree of Protection | IP20 |
| Compatibility | Zenit |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Number of Gangs | 1 |
| Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
| Number Of Modules | Horizontal 2 ; Vertical 2 |
| Package Width | 0.159 metre |
| Package Length | 0.202 metre |
| Package Height | 0.104 metre |
| Invoice Description | N2271.1 BL - Frame 1-gang / 2-modules - Basic - White |
| Product Range | Zenit |
| Package Gross Weight | 0.42 kilogram |
| Extended Product Type | N2271.1 BL |
| Color | IVIE White |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Country of origin | Spain (ES) - Imported by ABB India Limited |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review



