Switches & Sockets
N2271.9 - Mounting plate for European box
Out of stock
Product Id
2CLA227190N1002
For horizontal and vertical installation.
To be installed with frames code: N2171 and N227X.
Mounting plate suitable for 60 mm screw distance boxes code: 1099, 999 & 999.2 or surface mounting boxes code: 8591, 8592 & 8593.
With aligning flaps for multigang frames.
Optional: elastic claws N2071.9
More about N2271.9 - Mounting plate for European box
| MRP (Indian Rupees) | 180 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Stainless steel |
| Package Gross Weight | 0.52 kilogram |
| Package Height | 0.093 metre |
| Package Length | 0.193 metre |
| Package Width | 0.146 metre |
| Material | Metal |
| Surface Finishing | Matt |
| Number Of Modules | Horizontal 2 ; Vertical 2 |
| Invoice Description | N2271.9 - Mounting plate for European box |
| Extended Product Type | N2271.9 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


