Switches & Sockets
N2272 CV - Frame 2-gang / 2+2-modules - Champagne
Out of stock
Product Id
2CLA227200N1902
Color: Champagne.
Size (height x width): 85 x 156 mm.
Mounting plate code suitable for 60mm screw distance boxes: N2271.9, N2271.9G & N2272.9.
Flush mounting boxes code: 1099, 999 & 999.2
Surface mounting boxes code: 8592.
More about N2272 CV - Frame 2-gang / 2+2-modules - Champagne
| MRP (Indian Rupees) | 766 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Brass |
| Package Gross Weight | 0.52 kilogram |
| Package Height | 0.1 metre |
| Package Length | 0.195 metre |
| Package Width | 0.128 metre |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Number of Gangs | 2 |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | Horizontal 4 ; Vertical 4 |
| Invoice Description | N2272 CV - Frame 2-gang / 2+2-modules - Champagne |
| Extended Product Type | N2272 CV |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


