Switches & Sockets
N2272 CB - Frame 2-gang / 2+2-modules - Noble - White Glass
Out of stock
Product Id
2CLA227200N3002
Color: White Glass
Material: glass
Size (height x width): 90 x 161 mm.
Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G.
Flush mounting boxes code: 1099 & 999.
Surface mounting boxes code: 8592.
More about N2272 CB - Frame 2-gang / 2+2-modules - Noble - White Glass
| MRP (Indian Rupees) | 4569 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | IVIE White |
| Package Gross Weight | 0.143 kilogram |
| Package Height | 0.028 metre |
| Package Length | 0.176 metre |
| Package Width | 0.098 metre |
| Material | Material quality: Real glass, Material: Glass |
| Number of Gangs | 2 |
| Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
| Number Of Modules | Horizontal 4 ; Vertical 4 |
| Invoice Description | N2272 CB - Frame 2-gang / 2+2-modules - Noble - White Glass |
| Extended Product Type | N2272 CB |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


