Switches & Sockets
N2272.1 BL - Frame 2-gang / 2+2-modules - Basic - White
Out of stock
Product Id
2CLA227210N1102
Color: White.
Size (height x width): 85 x 156 mm.
Mounting plate code suitable for 60mm screw distance boxes: N2271.9, N2271.9G & N2272.9.
Flush mounting boxes code: 1099, 999 & 999.2
Surface mounting boxes code: 8592.
More about N2272.1 BL - Frame 2-gang / 2+2-modules - Basic - White
MRP (Indian Rupees) | 437 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Material quality: Thermoplastic, Material: Plastic |
Number of Gangs | 2 |
Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
Number Of Modules | Horizontal 4 ; Vertical 4 |
Package Width | 0.128 metre |
Package Length | 0.195 metre |
Package Height | 0.1 metre |
Invoice Description | N2272.1 BL - Frame 2-gang / 2+2-modules - Basic - White |
Product Range | Zenit |
Package Gross Weight | 0.36 kilogram |
Extended Product Type | N2272.1 BL |
Color | IVIE White |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review