Switches & Sockets
N2273 OX - Frames 3-gang / 2+2+2-modules - Noble - Stainless Steel
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA227300N4002
Color: Stainless Steel
Material: stainless steel
Size (height x width): 90 x 232 mm.
Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G.
Flush mounting boxes code: 1099 & 999.
Surface mounting boxes code: 8593.
More about N2273 OX - Frames 3-gang / 2+2+2-modules - Noble - Stainless Steel
MRP (Indian Rupees) | 12186 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Material quality: Stainless steel, Material: Metal |
Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
Number Of Modules | Horizontal 6 ; Vertical 6 |
Package Width | 0.098 metre |
Package Length | 0.247 metre |
Package Height | 0.028 metre |
Invoice Description | N2273 OX - Frames 3-gang / 2+2+2-modules - Noble - Stainless Steel |
Product Range | Zenit |
Package Gross Weight | 0.52 kilogram |
Extended Product Type | N2273 OX |
Color | Stainless steel |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review