Switches & Sockets

N2274 PL - Frame 4-gang / 2+2+2+2-modules - Silver

Out of stock
    Product Id
    2CLA227400N1302
    Color: Silver Size (height x width): 85 x 298 mm. Mounting plate code suitable for 60mm screw distance boxes: N2271.9, N2271.9G & N2272.9. Flush mounting boxes code: 1099, 999 & 999.2

    More about N2274 PL - Frame 4-gang / 2+2+2+2-modules - Silver

    Technical Specification
    MRP (Indian Rupees)1538
    Degree of ProtectionIP20
    Product RangeZenit
    Country of OriginSpain (ES) - Imported by ABB India Limited
    ColorSilver
    Package Gross Weight0.51 kilogram
    Package Height0.1 metre
    Package Length0.325 metre
    Package Width0.09 metre
    MaterialMaterial quality: Thermoplastic, Material: Plastic
    Number of Gangs 4
    Surface FinishingSurface protection: Decor, Surface finishing: Matt
    Number Of Modules Horizontal 8 ; Vertical 8
    Invoice DescriptionN2274 PL - Frame 4-gang / 2+2+2+2-modules - Silver
    Extended Product TypeN2274 PL
    Total GST Percentage18.00
    HSN Number85389099
    Download
    Product Catalog Click Here
    Instructions and Manuals Click Here
    Write Your Own Review
    You're reviewing:N2274 PL - Frame 4-gang / 2+2+2+2-modules - Silver
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.