Switches & Sockets
N2274 OX - Frames 4-gang / 2+2+2+2-modules - Noble - Stainless Steel
Out of stock
Product Id
2CLA227400N4002
Color: Stainless Steel
Material: stainless steel
Size (height x width): 90 x 303 mm.
Mounting plate code suitable for 60mm screw distance boxes: N2271.9 & N2271.9G.
Flush mounting boxes code: 1099 & 999.
More about N2274 OX - Frames 4-gang / 2+2+2+2-modules - Noble - Stainless Steel
| MRP (Indian Rupees) | 15230 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Stainless steel |
| Package Gross Weight | 0.647 kilogram |
| Package Height | 0.028 metre |
| Package Length | 0.318 metre |
| Package Width | 0.098 metre |
| Material | Material quality: Stainless steel, Material: Metal |
| Number of Gangs | 4 |
| Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
| Number Of Modules | Horizontal 8 ; Vertical 8 |
| Invoice Description | N2274 OX - Frames 4-gang / 2+2+2+2-modules - Noble - Stainless Steel |
| Extended Product Type | N2274 OX |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


