Switches & Sockets
N2274.1 BL - Frame 4-gang / 2+2+2+2-modules - Basic - White
Out of stock
Product Id
2CLA227410N1102
Color: White.
Size (height x width): 85 x 298 mm.
Mounting plate code suitable for 60mm screw distance boxes: N2271.9, N2271.9G & N2272.9.
Flush mounting boxes code: 1099, 999 & 999.2
More about N2274.1 BL - Frame 4-gang / 2+2+2+2-modules - Basic - White
| MRP (Indian Rupees) | 877 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | IVIE White |
| Package Gross Weight | 0.35 kilogram |
| Package Height | 0.1 metre |
| Package Length | 0.325 metre |
| Package Width | 0.09 metre |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Number of Gangs | 4 |
| Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
| Number Of Modules | Horizontal 8 ; Vertical 8 |
| Invoice Description | N2274.1 BL - Frame 4-gang / 2+2+2+2-modules - Basic - White |
| Extended Product Type | N2274.1 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


