Switches & Sockets
N2280.2 RJ/VD
Out of stock
Product Id
2CLA228020N1102
2CLA228020N1102 N2280.2 RJ/VD
More about N2280.2 RJ/VD
| MRP (Indian Rupees) | Upon request |
|---|---|
| Product Range | Ivie |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Package Gross Weight | 0 kilogram |
| Package Height | 52 mm |
| Package Length | 73 mm |
| Package Width | 73 mm |
| Invoice Description | 2CLA228020N1102 N2280.2 RJ/VD |
| Extended Product Type | N2280.2 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


