Switches & Sockets
N2281 BL - Beacon LED light - 2M - White
Out of stock
Product Id
2CLA228100N1102
Rated voltage: 230 Vac / 50 Hz
Lamp: blue and high luminosity white LED (selectable with rotatory switch)
Luminous flux: > 2 lumen at 1 meter
White diffuser
Autonomy: 3 hours (1 hour at maximum illumination 2 hours with lower illumination)
Battery: Ni-MH (estimated lifetime: 4 years).
Size: 2 modules.
More about N2281 BL - Beacon LED light - 2M - White
| MRP (Indian Rupees) | 15741 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Number Of Poles | 2 |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | Escape route lighting/signage |
| Housing Material | Plastic |
| Input Voltage Type | AC |
| Mounting Type | Built-in |
| Package Gross Weight | 0.072 kilogram |
| Package Height | 0.064 metre |
| Package Length | 0.076 metre |
| Package Width | 0.076 metre |
| Rated Voltage (Ur) | 230...230 volt |
| Wiring Configuration | Wiring system: Continuous circuit/emergency circuit, Type of wiring: Ending |
| Invoice Description | N2281 BL - Beacon LED light - 2M - White |
| Extended Product Type | N2281 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


