Switches & Sockets
N2281.1 - Labels for signaling / beacon lights - 2M
Out of stock
Product Id
2CLA228110N1002
Labels with symbols for signaling and beacon lights code: N2280, N2280.2 & N2281
Symbols: "WC men", "WC women", "No smoking", "Direction", "WC handic.", "WC", "Salida" and no symbol label
More about N2281.1 - Labels for signaling / beacon lights - 2M
| MRP (Indian Rupees) | 456 |
|---|---|
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Package Gross Weight | 0.005 kilogram |
| Package Height | 0.033 metre |
| Package Length | 0.073 metre |
| Package Width | 0.073 metre |
| Invoice Description | N2281.1 - Labels for signaling / beacon lights - 2M |
| Extended Product Type | N2281.1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


