Switches & Sockets
N2285 CV USB charger 1.500mA, 2-gang - 2M - Champagne
Out of stock
Product Id
2CLA228500N1902
Color: Champagne.
Input voltage: 100 - 240 Vac ±10%; 50/60 Hz
Input current: 0,20 A (with maximum load)
Output voltage: 5 Vdc ±5%
Output current: 1.500 mA (total for both gangs)
Power consumption in stand-by: <= 0,3W@230Vac
Energy efficiency: >= 71%
Operating temperature: 0ºC to 35ºC
Size: 2 modules.
More about N2285 CV USB charger 1.500mA, 2-gang - 2M - Champagne
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Zenit |
| Country of Origin | Viet Nam (VN) - Imported by ABB India Limited |
| Color | Brass |
| Mounting Type | Module frame |
| Operational Voltage | 100...240 volt |
| Package Gross Weight | 0.001 kilogram |
| Package Height | 0.064 metre |
| Package Length | 0.076 metre |
| Package Width | 0.076 metre |
| Output Voltage (Uout) | 5 volt |
| Output Current Max (Iout) | 1500 milliampere |
| Invoice Description | N2285 CV - USB charger 1.500mA, 2-gang - 2M - Champagne |
| Extended Product Type | N2285 CV |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
Write Your Own Review


