Switches & Sockets
N2288 BL - Schuko socket outlet - 2M - White
Out of stock
Product Id
2CLA228800N1102
Color: White.
Rated voltage: 250 Vac
Rated current: 16A
Type F: 2P + E
Shuttered for child safety
Screw terminals
Size: 2 modules.
More about N2288 BL - Schuko socket outlet - 2M - White
| MRP (Indian Rupees) | 601 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | IVIE White |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.42 kilogram |
| Package Height | 0.046 metre |
| Package Length | 0.297 metre |
| Package Width | 0.127 metre |
| Rated Voltage (Ur) | 250 volt |
| Material | Plastic |
| Number of Gangs | 1 |
| Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
| Number Of Modules | 2 |
| Invoice Description | N2288 BL - Schuko socket outlet - 2M - White |
| Extended Product Type | N2288 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85366990 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


