Switches & Sockets
N2288 NA - Schuko socket outlet srewless terminal - 2M - Orange
Out of stock
Product Id
2CLA228890N1002
Color: Orange.
Rated voltage: 250 Vac
Rated current: 16A
Type F: 2P + E
Shuttered for child safety
Screwless terminals.
Suitable to identify special circuits.
Size: 2 modules.
More about N2288 NA - Schuko socket outlet srewless terminal - 2M - Orange
| MRP (Indian Rupees) | 756 |
|---|---|
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Package Gross Weight | 0.45 kilogram |
| Package Height | 0.046 metre |
| Package Length | 0.297 metre |
| Package Width | 0.127 metre |
| Invoice Description | N2288 NA - Schuko socket outlet srewless terminal - 2M - Orange |
| Extended Product Type | N2288 NA |
| Total GST Percentage | 18.00 |
| HSN Number | 85366990 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


