Switches & Sockets
N2338 BL - Euro-American duplex socket outlet - 3M - White
Out of stock
Product Id
2CLA233800N1102
Color: White.
Rated voltage: 125 / 250 Vac
Rated current: 15 / 16A
Type B+C: 2P / NEMA 5-15R
Duplex outlet
Shuttered for child safety
Screw terminals
Size: 3 modules.
More about N2338 BL - Euro-American duplex socket outlet - 3M - White
| MRP (Indian Rupees) | 1097 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Portugal (PT) - Imported by ABB India Limited |
| Color | IVIE White |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 1.1 kilogram |
| Package Height | 0.089 metre |
| Package Length | 0.237 metre |
| Package Width | 0.145 metre |
| Rated Voltage (Ur) | 220 volt |
| Material | Plastic |
| Number of Gangs | 2 |
| Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
| Number Of Modules | 3 |
| Invoice Description | N2338 BL - Euro-American duplex socket outlet - 3M - White |
| Extended Product Type | N2338 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85366990 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


