Switches & Sockets
N2338 PL Euro-American duplex socket outlet - 3M - Silver
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA233800N1302
Color: Silver.
Rated voltage: 125 / 250 Vac
Rated current: 15 / 16A
Type B+C: 2P / NEMA 5-15R
Duplex outlet
Shuttered for child safety
Screw terminals
Size: 3 modules.
More about N2338 PL Euro-American duplex socket outlet - 3M - Silver
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Rated Voltage (Ur) | 220 volt |
Material | Plastic |
Number of Gangs | 2 |
Surface Finishing | Surface protection: Decor |
Number Of Modules | 3 |
Package Width | 0.145 metre |
Package Length | 0.237 metre |
Package Height | 0.089 metre |
Invoice Description | N2338 PL - Euro-American duplex socket outlet - 3M - Silver |
Product Range | Zenit |
Package Gross Weight | 1.1 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | N2338 PL |
Color | Silver |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | Portugal (PT) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review