Switches & Sockets
N2370 AN - Decorative trim - 3M - Anthracite
Out of stock
Product Id
2CLA237000N1802
Color: Anthracite.
Spare decorative trim
Suitable for N2301, N2302, N2310 and N2304 inserts
Size: 3 modules.
More about N2370 AN - Decorative trim - 3M - Anthracite
| MRP (Indian Rupees) | 279 |
|---|---|
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Black |
| Package Gross Weight | 0.02 kilogram |
| Package Height | 0.033 metre |
| Package Length | 0.073 metre |
| Package Width | 0.073 metre |
| Invoice Description | N2370 AN - Decorative trim - 3M - Anthracite |
| Extended Product Type | N2370 AN |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


