Switches & Sockets
N2372.1 BL - Frame - 1-gang / 2-modules - White
Out of stock
Product Id
2CLA237210N1102
Color: White
Size (height x width): 122 x 90 mm
Mounting plate code suitable for 83,5 mm screw distance boxes: N2173.9 and N2373.9.
Frame and mounting plate also suitable for 3 module Italian type boxes, 4"x2" Brazilian boxes and American boxes.
Flush mounting boxes code: 499.3
Surface mounting boxes code: N2993
More about N2372.1 BL - Frame - 1-gang / 2-modules - White
| MRP (Indian Rupees) | 350 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | IVIE White |
| Package Gross Weight | 1.34 kilogram |
| Package Height | 0.102 metre |
| Package Length | 0.272 metre |
| Package Width | 0.135 metre |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Number of Gangs | 1 |
| Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
| Number Of Modules | Horizontal 2 ; Vertical 2 |
| Invoice Description | N2372.1 BL - Frame - 1-gang / 2-modules - White |
| Extended Product Type | N2372.1 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


