Switches & Sockets
N2373.1 NT - Frame - 1-gang / 3-modules - Metal - Touch Black
Out of stock
Product Id
2CLA237300N5502
Color: Touch Black
Material: zamak
Size (height x width): 122 x 90 mm
Mounting plate code suitable for 83,5 mm screw distance boxes: N2373.9.
Frame and mounting plate also suitable for 3 module Italian type boxes, 4"x2" Brazilian boxes and American boxes.
Flush mounting boxes code: 499.3
Surface mounting boxes code: N2993
More about N2373.1 NT - Frame - 1-gang / 3-modules - Metal - Touch Black
MRP (Indian Rupees) | 2465 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Metal |
Number of Gangs | 1 |
Surface Finishing | Surface protection: Anodised, Surface finishing: Matt |
Number Of Modules | Horizontal 3 ; Vertical 3 |
Package Width | 0.097 metre |
Package Length | 0.167 metre |
Package Height | 0.032 metre |
Invoice Description | N2373.1 NT - Frame - 1-gang / 3-modules - Metal - Touch Black |
Product Range | Zenit |
Package Gross Weight | 0.086 kilogram |
Extended Product Type | N2373.1 NT |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review