Switches & Sockets
N2373.1 AN Frame - 1-gang / 3-modules - Anthracite
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA237310N1802
Color: Anthracite
Size (height x width): 122 x 90 mm
Mounting plate code suitable for 83,5 mm screw distance boxes: N2373.9.
Frame and mounting plate also suitable for 3 module Italian type boxes, 4"x2" Brazilian boxes and American boxes.
Flush mounting boxes code: 499.3
Surface mounting boxes code: N2993
More about N2373.1 AN Frame - 1-gang / 3-modules - Anthracite
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Thermoplastic |
Number of Gangs | 1 |
Surface Finishing | Decor |
Number Of Modules | Horizontal 3 ; Vertical 3 |
Package Width | 0.135 metre |
Package Length | 0.272 metre |
Package Height | 0.102 metre |
Invoice Description | N2373.1 AN - Frame - 1-gang / 3-modules - Anthracite |
Product Range | Zenit |
Package Gross Weight | 0.86 kilogram |
Extended Product Type | N2373.1 AN |
Color | Anthracite |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review