Switches & Sockets
N2373.9 - Mounting plate for 3 module box
Out of stock
Product Id
2CLA237390N1002
For horizontal and vertical installation of 1, 2 or 3 module devices.
To be installed with frames code: N2370.1, N2371.1, N2372.1, N2372.2 and N2273.1.
Mounting plate suitable for 83,5 mm screw distance boxes code: 499.3 or surface mounting boxes code: N2993
More about N2373.9 - Mounting plate for 3 module box
MRP (Indian Rupees) | 146 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Metal |
Number of Gangs | 1 |
Surface Finishing | Matt |
Number Of Modules | Horizontal 3 ; Vertical 3 |
Package Width | 0.116 metre |
Package Length | 0.158 metre |
Package Height | 0.088 metre |
Invoice Description | N2373.9 - Mounting plate for 3 module box |
Product Range | Zenit |
Package Gross Weight | 0.72 kilogram |
Extended Product Type | N2373.9 |
Color | Stainless steel |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review