Switches & Sockets
N2374.1 PZ - Frame - 1-gang / 4-modules - Noble - Slate
Out of stock
Product Id
2CLA237400N2202
Color: Slate
Material: slate
Size (height x width): 142 x 90 mm
Mounting plate code suitable for 107 mm screw distance boxes: N2374.9.
Frame and mounting plate also suitable for 4 module Italian type boxes.
Flush mounting boxes code: 1499.4
Surface mounting boxes code: N2994
More about N2374.1 PZ - Frame - 1-gang / 4-modules - Noble - Slate
| MRP (Indian Rupees) | 7620 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Natural colour |
| Package Gross Weight | 0.086 kilogram |
| Package Height | 0.028 metre |
| Package Length | 0.176 metre |
| Package Width | 0.098 metre |
| Material | Material quality: Slate, Material: Stone |
| Number of Gangs | 1 |
| Surface Finishing | Surface protection: Untreated, Surface finishing: Matt |
| Number Of Modules | Horizontal 4 ; Vertical 4 |
| Invoice Description | N2374.1 PZ - Frame - 1-gang / 4-modules - Noble - Slate |
| Extended Product Type | N2374.1 PZ |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


