Switches & Sockets
N2374.9 - Mounting plate for 4 module box
Out of stock
Product Id
2CLA237490N1002
For horizontal and vertical installation of 1, 2 or 3 module devices.
To be installed with frames code: N2374.1.
Mounting plate suitable for 107 mm screw distance boxes code: 1499.4 or surface mounting boxes code: N2994
More about N2374.9 - Mounting plate for 4 module box
| MRP (Indian Rupees) | 316 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Stainless steel |
| Package Gross Weight | 0.92 kilogram |
| Package Height | 0.086 metre |
| Package Length | 0.163 metre |
| Package Width | 0.158 metre |
| Material | Metal |
| Number of Gangs | 1 |
| Surface Finishing | Matt |
| Number Of Modules | Horizontal 4 ; Vertical 4 |
| Invoice Description | N2374.9 - Mounting plate for 4 module box |
| Extended Product Type | N2374.9 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


