Switches & Sockets
N2573 BL - Frame - 1-gang / 3-modules in squeare box - White
Out of stock
Product Id
2CLA257300N1102
Color: White
Size (height x width): 90 x 90 mm
Mounting plate code suitable for 60 mm screw distance boxes: N2573.9.
Flush mounting boxes code: 1099.
More about N2573 BL - Frame - 1-gang / 3-modules in squeare box - White
| MRP (Indian Rupees) | 409 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | IVIE White |
| Package Gross Weight | 0.78 kilogram |
| Package Height | 0.104 metre |
| Package Length | 0.202 metre |
| Package Width | 0.159 metre |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Number of Gangs | 1 |
| Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
| Number Of Modules | Horizontal 3 ; Vertical 3 |
| Invoice Description | N2573 BL - Frame - 1-gang / 3-modules in squeare box - White |
| Extended Product Type | N2573 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


