Switches & Sockets
N2573.9 - Mounting plate for square box - 3M
Out of stock
Product Id
2CLA257390N1002
For horizontal and vertical installation in square boxes of 1, 2 or 3 module devices.
To be installed with frames code: N2573.
Mounting plate suitable for 60 mm screw distance boxes code: 1099.
More about N2573.9 - Mounting plate for square box - 3M
| MRP (Indian Rupees) | 233 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Color | Stainless steel |
| Package Gross Weight | 0.72 kilogram |
| Package Height | 0.088 metre |
| Package Length | 0.167 metre |
| Package Width | 0.117 metre |
| Material | Metal |
| Number of Gangs | 1 |
| Surface Finishing | Matt |
| Number Of Modules | Horizontal 3 ; Vertical 3 |
| Invoice Description | N2573.9 - Mounting plate for square box - 3M |
| Extended Product Type | N2573.9 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


