Switches & Sockets
N2671.2 BL - Frame for metallic and plastic profiles - White
Out of stock
Product Id
2CLA267120N1102
Color: White.
Frames suitable to be installed in reduced dimensions surfaces as plastic and metallic profiles or screens.
For 1 module devices.
Size (width x height): 32 x 126 mm
Shaft size (width x height): 26 x 108 mm
More about N2671.2 BL - Frame for metallic and plastic profiles - White
| MRP (Indian Rupees) | 698 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | IVIE White |
| Package Gross Weight | 0.195 kilogram |
| Package Height | 0.056 metre |
| Package Length | 0.174 metre |
| Package Width | 0.135 metre |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
| Number Of Modules | Vertical 2 |
| Invoice Description | N2671.2 BL - Frame for metallic and plastic profiles - White |
| Extended Product Type | N2671.2 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


