Switches & Sockets
N2692 BL - Adapter for DIN rail - 2M
Out of stock
Product Id
2CLA269200N1102
Adapter that facilitates the intallation of Zenit devices up to 2 modules in switchboards on DIN rails.
RAL 9010.
Width: 53,5 mm.
More about N2692 BL - Adapter for DIN rail - 2M
| MRP (Indian Rupees) | 288 |
|---|---|
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Package Gross Weight | 0.24 kilogram |
| Package Height | 0.065 metre |
| Package Length | 0.314 metre |
| Package Width | 0.159 metre |
| Invoice Description | N2692 BL - Adapter for DIN rail - 2M |
| Extended Product Type | N2692 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


