Switches & Sockets
N2870 CV - Decorative trim - 1,5M - Champagne
Out of stock
Product Id
2CLA287000N1902
Color: Champagne.
Spare decorative trim
Suitable for N2801, N2802 and N2810 inserts
Size: 1,5 modules.
More about N2870 CV - Decorative trim - 1,5M - Champagne
| MRP (Indian Rupees) | 279 |
|---|---|
| Compatibility | Zenit |
| Package Width | 0.073 metre |
| Package Length | 0.073 metre |
| Package Height | 0.033 metre |
| Invoice Description | N2870 CV - Decorative trim - 1,5M - Champagne |
| Product Range | Zenit |
| Package Gross Weight | 0.02 kilogram |
| Extended Product Type | N2870 CV |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Country of origin | Spain (ES) - Imported by ABB India Limited |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


