Switches & Sockets
N2991.1 BL - Surface mounting box with frame - 2 modules - White
Out of stock
Product Id
2CLA299110N1102
Color: White.
Surface mounting box for 1 and 2 module devices.
The box includes the clipping system to clasp inserts (no mounting plate necessary).
Included: frame - 2 modules
Size (Width x Height x Depth): 64 x 70 x 47 mm.
Pre-cut areas in the 4 sides for N2999 adapters.
More about N2991.1 BL - Surface mounting box with frame - 2 modules - White
| MRP (Indian Rupees) | 670 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | IVIE White |
| Package Gross Weight | 0.47 kilogram |
| Package Height | 0.08 metre |
| Package Length | 0.245 metre |
| Package Width | 0.156 metre |
| Material | Plastic |
| Number of Gangs | 2 |
| Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
| Number Of Modules | 2 |
| Invoice Description | N2991.1 BL - Surface mounting box with frame - 2 modules - White |
| Extended Product Type | N2991.1 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


