Switches & Sockets
N2993 BL - Surface mounting box - 3 modules - White
Out of stock
Product Id
2CLA299300N1102
Color: White.
Surface mounting box for 1, 2 or 3 module devices.
Suitable for 3 module mounting plates N2371.9 and N2373.9.
Suitable for N2471, N2472 and N2473 frames.
Size (Width x Height x Depth): 107 x 85 x 44 mm.
Pre-cut areas in the 4 sides for N2999 adapters.
More about N2993 BL - Surface mounting box - 3 modules - White
MRP (Indian Rupees) | 760 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Plastic |
Number of Gangs | 3 |
Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
Number Of Modules | 3 |
Package Width | 0.18 metre |
Package Length | 0.235 metre |
Package Height | 0.125 metre |
Invoice Description | N2993 BL - Surface mounting box - 3 modules - White |
Product Range | Zenit |
Package Gross Weight | 0.86 kilogram |
Extended Product Type | N2993 BL |
Color | IVIE White |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review