Switches & Sockets
N2994 BL - Surface mounting box - 4 modules - White
Out of stock
Product Id
2CLA299400N1102
Color: White.
Surface mounting box for 1, 2 or 3 module devices.
Suitable for 4 module mounting plates N2374.9.
Suitable for N2374 frames.
Size (Width x Height x Depth): 139 x 85 x 44 mm.
Pre-cut areas in the 4 sides for N2999 adapters.
More about N2994 BL - Surface mounting box - 4 modules - White
| MRP (Indian Rupees) | 1066 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | IVIE White |
| Package Gross Weight | 0.525 kilogram |
| Package Height | 0.098 metre |
| Package Length | 0.256 metre |
| Package Width | 0.17 metre |
| Material | Plastic |
| Number of Gangs | 4 |
| Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
| Number Of Modules | 4 |
| Invoice Description | N2994 BL - Surface mounting box - 4 modules - White |
| Extended Product Type | N2994 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


