Switches & Sockets
N2999 BL - Adapter for tubes
Out of stock
Product Id
2CLA299900N1102
Adapter for tubes of Ø16, Ø20, Ø25.
Suitable for surface mounting boxes code: N2991.1, N2991, N2992 & N2993.
More about N2999 BL - Adapter for tubes
| MRP (Indian Rupees) | 304 |
|---|---|
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | IVIE White |
| Package Gross Weight | 0.07 kilogram |
| Package Height | 0.063 metre |
| Package Length | 0.088 metre |
| Package Width | 0.082 metre |
| Invoice Description | N2999 BL - Adapter for tubes |
| Extended Product Type | N2999 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


