Switches & Sockets
N3271 GR Frame IP55 2M
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA327100N1702
Frames for flush mounted installation.
Watertight frame IP55.
Grey colour.
Supplied without mechanisms.
With lib that provides the direct operation of the mechanisms, with 120º opening angle.
Mounting plate included.
More about N3271 GR Frame IP55 2M
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP55 |
Compatibility | Zenit |
Material | Material quality: Thermoplastic |
Surface Finishing | Surface protection: Decor |
Number Of Modules | Horizontal 2 ; Vertical 2 |
Package Width | 0.174 metre |
Package Length | 0.238 metre |
Package Height | 0.102 metre |
Invoice Description | N3271 GR Frame IP55 2M |
Product Range | Zenit |
Package Gross Weight | 0.15 kilogram |
Extended Product Type | N3271 GR |
Color | Grey |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review