Switches & Sockets
N3271 AN Frame IP55 2M
Out of stock
Product Id
2CLA327100N1802
Frames for flush mounted installation.
Watertight frame IP55.
Anthracite colour.
Supplied without mechanisms.
With lib that provides the direct operation of the mechanisms, with 120º opening angle.
Mounting plate included.
More about N3271 AN Frame IP55 2M
| MRP (Indian Rupees) | 2071 |
|---|---|
| Degree of Protection | IP55 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Anthracite |
| Package Gross Weight | 0.58 kilogram |
| Package Height | 0.102 metre |
| Package Length | 0.238 metre |
| Package Width | 0.174 metre |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | Horizontal 2 ; Vertical 2 |
| Invoice Description | N3271 AN Frame IP55 2M |
| Extended Product Type | N3271 AN |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


