Switches & Sockets
N3272 BL Frame IP55 2G/2M
Out of stock
Product Id
2CLA327200N1102
Frames for flush mounted installation.
Watertight frame IP55.
White colour.
Supplied without mechanisms.
With lib that provides the direct operation of the mechanisms, with 120º opening angle.
Mounting plate included.
More about N3272 BL Frame IP55 2G/2M
| MRP (Indian Rupees) | 2685 |
|---|---|
| Degree of Protection | IP55 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | IVIE White |
| Package Gross Weight | 0.29 kilogram |
| Package Height | 0.104 metre |
| Package Length | 0.202 metre |
| Package Width | 0.159 metre |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Untreated, Surface finishing: Glossy |
| Number Of Modules | Horizontal 4 ; Vertical 4 |
| Invoice Description | N3272 BL Frame IP55 2G/2M |
| Extended Product Type | N3272 BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


