Switches & Sockets
N3291.1 Surface box IP40 Zenit/Stylo 2M
₹535.00
+ ₹130.00 shipping
Product Id
2CLA329110N1101
Surface mounted box.
Grey RAL 7035.
Diameter for connection, cable or tube: 20 mm max.
Impact resistance index: IK06
More about N3291.1 Surface box IP40 Zenit/Stylo 2M
MRP (Indian Rupees) | 546 |
---|---|
Degree of Protection | IP40 |
Compatibility | Zenit |
Material | Plastic |
Number of Gangs | 2 |
Surface Finishing | Surface protection: Untreated, Surface finishing: Matt |
Number Of Modules | 2 |
Package Width | 0.101 metre |
Package Length | 0.237 metre |
Package Height | 0.175 metre |
Invoice Description | N3291.1 Surface box IP40 Zenit/Stylo 2M |
Product Range | Zenit |
Package Gross Weight | 0.78 kilogram |
Extended Product Type | N3291.1 |
Color | Grey |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹535.00
+ ₹130.00 shipping
|
|
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹535.00
+ ₹130.00 shipping
|
|
Write Your Own Review