Switches & Sockets
N3292.1 Surface box IP40 Zenit/Stylo 4M
₹1,121.00
Product Id
2CLA329210N1101
Surface mounted box.
Grey RAL 7035.
Diameter for connection, cable or tube: 20 mm max.
Impact resistance index: IK06
More about N3292.1 Surface box IP40 Zenit/Stylo 4M
| MRP (Indian Rupees) | 1094 |
|---|---|
| Degree of Protection | IP40 |
| Product Range | Zenit |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Color | Grey |
| Package Gross Weight | 1.4 kilogram |
| Package Height | 0.175 metre |
| Package Length | 0.237 metre |
| Package Width | 0.101 metre |
| Material | Plastic |
| Number of Gangs | 4 |
| Surface Finishing | Surface protection: Untreated, Surface finishing: Matt |
| Number Of Modules | 4 |
| Invoice Description | N3292.1 Surface box IP40 Zenit/Stylo 4M |
| Extended Product Type | N3292.1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,121.00 + ₹130.00 shipping |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,121.00 + ₹130.00 shipping |
Write Your Own Review


