Switches & Sockets
N3293 Surface box IP55 Zenit/Stylo 6M
Out of stock
Product Id
2CLA329300N1101
Surface mounted box.
Waterproof box with double insulation seal.
Grey, RAL 7035.
Diameter for connection, cable or tube: 20 mm max.
Cover with membrane for direct control of the mechanism.
Lid opening 120°.
Impact resistance index: IK06.
More about N3293 Surface box IP55 Zenit/Stylo 6M
| MRP (Indian Rupees) | 2393 |
|---|---|
| Degree of Protection | IP55 |
| Product Range | Zenit |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Color | Grey |
| Package Gross Weight | 1605 kilogram |
| Package Height | 0.175 metre |
| Package Length | 0.237 metre |
| Package Width | 0.101 metre |
| Material | Plastic |
| Number of Gangs | 6 |
| Surface Finishing | Surface protection: Untreated, Surface finishing: Matt |
| Number Of Modules | 6 |
| Invoice Description | N3293 Surface box IP55 Zenit/Stylo 6M |
| Extended Product Type | N3293 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


