Switches & Sockets
N3293.1 Surface box IP40 Zenit/Stylo 6M
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA329310N1101
Surface mounted box.
Grey RAL 7035.
Diameter for connection, cable or tube: 20 mm max.
Impact resistance index: IK06
More about N3293.1 Surface box IP40 Zenit/Stylo 6M
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP40 |
Compatibility | Zenit |
Material | Plastic |
Number of Gangs | 6 |
Surface Finishing | Surface protection: Untreated |
Number Of Modules | 6 |
Package Width | 0.101 metre |
Package Length | 0.237 metre |
Package Height | 0.175 metre |
Invoice Description | N3293.1 Surface box IP40 Zenit/Stylo 6M |
Product Range | Zenit |
Package Gross Weight | 0.96 kilogram |
Extended Product Type | N3293.1 |
Color | Grey |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review