Switches & Sockets
N3373 BL Frame IP55 3M
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA337300N1102
Frames for flush mounted installation.
Watertight frame IP55.
White colour.
Supplied without mechanisms.
With lib that provides the direct operation of the mechanisms, with 120º opening angle.
Mounting plate included.
More about N3373 BL Frame IP55 3M
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP55 |
Compatibility | Zenit |
Material | Material quality: Thermoplastic |
Surface Finishing | Surface protection: Untreated |
Number Of Modules | Horizontal 3 ; Vertical 3 |
Package Width | 0.177 metre |
Package Length | 0.202 metre |
Package Height | 0.096 metre |
Invoice Description | N3373 BL Frame IP55 3M |
Product Range | Zenit |
Package Gross Weight | 0.345 kilogram |
Extended Product Type | N3373 BL |
Color | White |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review