Switches & Sockets
N3373 AN Frame IP55 3M
Out of stock
Product Id
2CLA337300N1802
Frames for flush mounted installation.
Watertight frame IP55.
Anthracite colour.
Supplied without mechanisms.
With lib that provides the direct operation of the mechanisms, with 120º opening angle.
Mounting plate included.
More about N3373 AN Frame IP55 3M
| MRP (Indian Rupees) | 2799 |
|---|---|
| Degree of Protection | IP55 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Anthracite |
| Package Gross Weight | 0.345 kilogram |
| Package Height | 0.096 metre |
| Package Length | 0.202 metre |
| Package Width | 0.177 metre |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | Horizontal 3 ; Vertical 3 |
| Invoice Description | N3373 AN Frame IP55 3M |
| Extended Product Type | N3373 AN |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


