Switches & Sockets
AM50100-CH Key symbol
Out of stock
Product Id
2CLA600100N1101
For use with:
AM11120-XX, AMD11120-XX, AM18120-XX, AMD18120-XX,
AM42920-XX, AMD42920-XX, AM18144-XX, AMD18144-XX,
AM42944-XX and AMD42944-XX.
More about AM50100-CH Key symbol
| MRP (Indian Rupees) | 347 |
|---|---|
| Product Range | Millenium |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Package Gross Weight | 0.01 kilogram |
| Package Height | 0.033 metre |
| Package Length | 0.073 metre |
| Package Width | 0.073 metre |
| Invoice Description | AM50100-CH Key symbol |
| Extended Product Type | AM50100-CH |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


